IESNA:LM-63-2002
[TEST]P1437454
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8B-740-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 8xLight Square PACKAGE 70CRI 4000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (208) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.44A 292.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36823.7
TILT=NONE
208 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5128.9 5160.3 4867.3 4291.6 3967.1 3935.7 3956.6 4040.4 4207.8 4427.6 4668.4 5160.3 6238.5 7557.3 9054.2 10519.6 11650.0 12529.3 
13596.9 14319.2 14706.5 14748.3 13879.6 13063.1 12361.8 11042.9 8342.4 5662.8 4521.8 2972.7 1078.1 575.7 387.3 209.3 146.5 83.7 0.0 
5128.9 5170.8 4877.7 4312.5 3988.0 3946.1 3977.6 4061.3 4218.3 4459.0 4710.3 5170.8 6248.9 7609.7 9179.8 10551.0 11754.7 12780.5 
13701.6 14444.8 14926.3 14957.7 14005.2 13188.7 12424.6 11084.8 8499.4 5840.7 4521.8 2983.2 1078.1 596.6 397.8 219.8 146.5 83.7 0.0 
5128.9 5160.3 4898.7 4396.2 4040.4 3988.0 4019.4 4113.6 4281.1 4542.8 4835.9 5254.6 6175.7 7599.2 9148.4 10697.5 12121.1 13314.3 
14455.3 15470.6 16046.3 16245.2 16004.4 14926.3 14005.2 12958.4 10216.0 6877.0 4877.7 3318.1 1454.9 701.3 471.0 314.0 240.7 136.1 0.0 
5128.9 5170.8 4951.0 4500.9 4145.0 4103.2 4113.6 4218.3 4417.2 4710.3 5108.0 5600.0 6269.9 7536.4 9127.4 10875.5 12476.9 13869.1 
15188.0 16328.9 17134.9 17647.8 17731.5 17585.0 16904.6 15679.9 14758.8 13272.5 10666.1 6772.3 2711.0 1120.0 690.8 450.1 324.5 
157.0 0.0 
5128.9 5191.8 5024.3 4741.7 4364.8 4291.6 4333.4 4459.0 4689.3 5055.7 5547.6 6165.2 6845.6 7798.1 9158.8 10896.4 12843.3 14612.3 
15941.6 17103.5 17972.3 18558.4 19019.0 19490.0 19667.9 19312.1 18725.9 17773.4 15512.4 11001.1 5819.8 2229.5 1078.1 575.7 324.5 
157.0 0.0 
5128.9 5181.3 5097.5 4961.5 4731.2 4605.6 4689.3 4909.1 5181.3 5558.1 6133.8 6887.4 7777.2 8666.9 9807.8 11346.5 13199.2 15010.0 
16548.7 17407.0 18066.5 18746.8 19458.6 20390.2 21300.8 22002.1 22326.6 22462.7 20725.1 15805.5 9410.0 3831.0 1475.9 690.8 335.0 
146.5 0.0 
5128.9 5223.2 5191.8 5202.2 5202.2 5191.8 5275.5 5537.2 5924.5 6458.3 7117.7 7955.1 8939.0 10111.4 11451.2 13000.3 14277.3 15491.5 
16538.2 17469.8 18349.1 19228.3 20442.5 21740.5 22860.5 23247.7 22347.6 20599.5 18432.8 15031.0 9158.8 3579.8 1151.4 554.8 240.7 
73.3 0.0 
5128.9 5212.7 5254.6 5359.2 5526.7 5746.5 6091.9 6447.8 6929.3 7515.5 8290.1 9284.4 10446.3 11838.4 13377.1 15010.0 16328.9 17260.5 
18045.5 18893.4 20002.9 21259.0 22420.8 23216.3 22431.3 20767.0 18736.4 16109.1 12162.9 7034.0 3360.0 1716.6 963.0 565.2 355.9 
125.6 0.0 
5128.9 5212.7 5317.4 5495.3 5767.4 6154.7 6667.6 7285.2 8028.4 8844.8 9807.8 10938.3 12257.1 13806.3 15564.8 17197.7 18495.6 19552.8 
20379.7 21520.6 23017.5 24472.4 25320.3 24660.8 22954.7 21081.0 18411.9 14026.1 8907.6 4626.5 2512.1 1423.5 963.0 680.4 397.8 157.0 
0.0 
5128.9 5202.2 5306.9 5537.2 5851.2 6280.3 6845.6 7484.1 8321.5 9148.4 10174.2 11367.4 12853.8 14434.3 16328.9 18171.1 19804.0 21259.0 
22504.6 24011.8 26011.1 27612.6 28355.8 27434.6 25226.0 22180.1 18150.2 12675.8 7002.6 3569.3 1946.9 1214.2 816.4 554.8 345.4 177.9 
0.0 
5128.9 5160.3 5265.0 5505.8 5861.7 6322.2 6856.0 7599.2 8405.2 9294.9 10373.0 11587.2 13031.7 14601.8 16465.0 18380.5 19898.2 21217.1 
22242.9 23394.3 24849.2 25686.6 25613.3 23980.4 21185.7 17899.0 14078.4 9221.6 4940.5 2438.9 1475.9 921.1 617.6 355.9 240.7 104.7 0.0 
5128.9 5149.9 5233.6 5443.0 5757.0 6175.7 6688.6 7306.1 8080.7 8844.8 9724.1 10728.9 11880.3 13199.2 14696.0 16360.3 17878.0 19029.4 
19961.0 20934.5 21876.5 22106.8 21468.3 19364.4 16632.4 13607.4 10435.8 6751.4 3558.9 1842.2 1182.8 764.1 450.1 230.3 146.5 73.3 0.0 
5128.9 5118.5 5170.8 5317.4 5558.1 5893.1 6290.8 6751.4 7264.3 7840.0 8426.1 9096.0 9912.5 10823.1 11953.6 13251.5 14266.8 15083.3 
15407.8 15460.1 15334.5 14329.7 12424.6 9472.9 6720.0 4825.4 3464.7 2240.0 1308.4 858.3 575.7 387.3 240.7 125.6 62.8 20.9 0.0 
5128.9 5055.7 4982.4 4971.9 4992.9 5066.1 5139.4 5181.3 5233.6 5191.8 5066.1 4867.3 4720.7 4710.3 4951.0 5275.5 5327.8 4825.4 4029.9 
3286.7 2512.1 1842.2 1444.5 1151.4 931.6 753.6 586.2 439.6 324.5 240.7 177.9 125.6 83.7 41.9 10.5 10.5 0.0 
5128.9 4930.1 4710.3 4490.4 4281.1 4071.8 3799.6 3339.0 2752.9 2240.0 2020.2 2030.6 2166.7 2386.5 2554.0 2512.1 2145.8 1664.3 1235.1 994.4 
879.2 816.4 732.7 628.0 512.9 429.2 345.4 303.5 261.7 230.3 188.4 157.0 104.7 41.9 10.5 0.0 0.0 
5128.9 4867.3 4480.0 4061.3 3642.6 3129.7 2438.9 1779.4 1507.3 1454.9 1444.5 1444.5 1465.4 1496.8 1413.1 1140.9 858.3 722.2 638.5 565.2 523.4 
481.5 439.6 397.8 366.4 345.4 314.0 240.7 177.9 136.1 83.7 52.3 20.9 10.5 0.0 0.0 0.0 
5128.9 4783.5 4260.2 3684.5 3035.5 2281.9 1580.6 1360.7 1308.4 1245.6 1193.3 1151.4 1109.5 1046.7 910.6 722.2 617.6 523.4 450.1 408.2 366.4 
345.4 314.0 303.5 272.1 240.7 209.3 177.9 136.1 94.2 73.3 41.9 20.9 0.0 0.0 0.0 0.0 
5128.9 4710.3 4040.4 3360.0 2564.5 1685.2 1371.2 1287.5 1224.7 1151.4 1078.1 983.9 900.2 806.0 690.8 596.6 512.9 439.6 387.3 355.9 324.5 303.5 
282.6 261.7 240.7 219.8 188.4 146.5 125.6 104.7 73.3 41.9 10.5 0.0 0.0 0.0 0.0 
5128.9 4616.1 3914.7 3077.4 2156.3 1444.5 1318.9 1256.1 1182.8 1109.5 1015.3 900.2 795.5 690.8 596.6 523.4 460.6 397.8 366.4 335.0 303.5 282.6 261.7 
240.7 209.3 188.4 157.0 125.6 104.7 83.7 52.3 20.9 0.0 0.0 0.0 0.0 0.0 
5128.9 4595.1 3810.1 2930.8 1863.2 1381.7 1308.4 1245.6 1172.3 1088.6 983.9 879.2 764.1 659.4 565.2 492.0 439.6 387.3 345.4 314.0 282.6 261.7 230.3 
209.3 188.4 146.5 115.1 104.7 83.7 62.8 31.4 10.5 0.0 0.0 0.0 0.0 0.0 
5128.9 4584.7 3757.7 2805.2 1727.1 1371.2 1297.9 1235.1 1172.3 1088.6 973.5 858.3 743.2 649.0 565.2 502.4 450.1 408.2 355.9 314.0 272.1 251.2 219.8 
198.9 167.5 115.1 83.7 73.3 52.3 31.4 20.9 0.0 0.0 0.0 0.0 0.0 0.0 
5128.9 4542.8 3747.3 2815.7 1716.6 1360.7 1297.9 1235.1 1161.9 1078.1 973.5 858.3 753.6 659.4 575.7 512.9 460.6 408.2 355.9 314.0 272.1 251.2 219.8 
198.9 167.5 115.1 83.7 62.8 52.3 31.4 10.5 0.0 0.0 0.0 0.0 0.0 0.0 
